Swivel Ball Mounts triaxis

Swivel Ball Mounts - Series TSBM Tooling Components

Swivel Ball Mount

Overview

Swivel Ball Mounts combine with the Swivel Ball Mount for the mounted gripper to rotate up to 80 degrees and free spinning for easy system set-up. This allows the rest of the assembly to remain square to the grid while providing for compound angle adjustment of the gripper. PHD aids with your tri-axis press needs, whether it is individual components, system design, full build, implementation, or improvements to existing operations.

Advantages

The Swivel Ball Clamps combine with the Swivel Ball Mounts and allow the rest of the assembly to remain square to the grid while providing for compound angle adjustment of the gripper. PHD Tri-axis Modular Tooling Components combined with the industry-leading PHD Series GRM family of automated sheet metal handling clamps provide a total solution delivering superior performance to your high-speed tri-axis transfer presses.

Benefits

Sizing Icon






Application Assistance


PHD Support Documents

Support Documents

There are no Animations currently for this Series