Flange Tube Mount triaxis

Flange Tube Mount - Series TFTM Tooling Components

Flange Tube Mount

Overview

Flange Tube Mount provides the mounting of arm clamps and tubes directly to a transfer bar, extruded beam, or removable plates, or in replacement of a receiver adapter. PHD aids with your tri-axis press needs, whether it is individual components, system design, full build, implementation, or improvements to existing operations.

Advantages

Flange tube mounts provide a flange with a 1 inch or 1.25 inch ID to accept a finger as an alternative mounting of the other modular tooling components. Tri-axis Tooling Components combined with the industry-leading PHD Series GRM family of automated sheet metal handling clamps provide a total solution delivering superior performance to your high-speed tri-axis transfer presses.

Benefits

Sizing Icon






Application Assistance


PHD Support Documents

Support Documents

There are no Animations currently for this Series