Overview
Collar Clamps are for securing the modular tooling components, such as arm clamps and tubes to the receiver adapters. They feature a 1.50" or 1.750" ID and utilize two 8 mm socket head cap screws for superior clamping force. PHD aids with your tri-axis press needs, whether it is individual components, system design, full build, implementation, or improvements to existing operations.
Advantages
Collar clamps provide superior strength and support for securing tooling systems. The design includes a flat top for etching of the job and assembly number and holes for the secure routing of air lines. Tri-axis Tooling Components combined with the industry-leading PHD Series GRM family of automated sheet metal handling clamps provide a total solution delivering superior performance to your high-speed tri-axis transfer presses.
Application Assistance
Prefer off-line version?
(Note: online version is updated regularly and offers several key features not found on download version)
There are no Animations currently for this Series