Aluminum Extension T. triaxis

Aluminum Extension Tubes - Series TAT Tooling Components

Tubing

Overview

Aluminum Extension Tubes are for the combination of other modular tooling components, such as arm clamps and tubes, in parallel, perpendicular, or rotational orientations. They are available in 4 standard lengths from 6 to 24 inches in 6 inch increments, with a 1/4 inch wall thickness providing superior strength and support. PHD aids with your tri-axis press needs, whether it is individual components, system design, full build, implementation, or improvements to existing operations.

Advantages

Extension tubes provide superior strength, support, and flexibility for tooling systems. Tri-axis Tooling Components combined with the industry-leading PHD Series GRM family of automated sheet metal handling clamps provide a total solution delivering superior performance to your high-speed tri-axis transfer presses.

Benefits

Sizing Icon






Application Assistance


PHD Support Documents

Support Documents

There are no Animations currently for this Series