2000-8000 Air/Oil rotary

Series 2000-8000 Air/Oil Tandem Rotary Actuator

Hydraulic Rotary Actuator

Overview

Series 2000-8000 Air/Oil Tandem Rotary Actuators provide the smooth control of hydraulics with the simplicity of pneumatics. One end of the actuator is a closed loop hydraulic control member while the other provides pneumatic power to the rack. Series 2000-8000 Rotary Actuators are designed for heavy duty pneumatic applications where additional control is needed.

Advantages

Four sizes available in both 2 and 3 position models, standard built-in flow controls.

Benefits

Sizing Icon






Application Assistance


PHD Support Documents

Support Documents