Series SFP | Linear SlidesPHD linear-slides

Series SFP Rodless Gantry Rail Pneumatic Slide


Pneumatic Slide

 
Series SFP Rodless Gantry Rail Pneumatic Slides feature rail bearing technology to provide smooth, precise linear motion in a space-saving design. A stainless steel band and saddle seal enclose the system and protect the internal mechanisms from contaminants. Series SFP Slides provide the lowest deflection and highest moment capacity combination in the industry.


Advantages:  

Two bore sizes, travel lengths up to 3400 mm, saddle scraper seal, high load capacities, lowest load deflection, highest moment capacity

 
Sizing Icon















image




More Animations...
  • SFP Application Examples SFP Application Examples

    View two sample applications with the SFP slide...

  • SFP Comparison SFP Comparison

    Interactive comparison showing an SFP vs. Typical rodless slide...

  • SFP Rail Bearing SFP Rail Bearing

    Overview of the SFP Rail Bearing system...


Animation
Alternative content

Get Adobe Flash player



Request Hardcopy
Download the PDF
Right-Click & Save As...

View Catalog

  • ACCESSORIES
  • DIMENSIONS
  • ENGINEERING DATA
  • OPTIONS
  • ORDERING DATA
  • BENEFITS
  • SIZING / ADD'L ENG. DATA
Full ScreenView External
Can't See PDF?
Adobe PDF Reader
If you can see this text then Adobe PDF Reader is not installed.
Please download Adobe Reader for Free Here