Series SFM linear-slides

Series SFM Multi-Position Rodless Gantry Rail Pneumatic Slide

PHD SFM Series multi-position rodless gantry rail pneumatic slides deliver precise positioning, long stroke capability, and smooth linear motion.

Overview

Series SFM Multi-Position Rodless Gantry Rail Pneumatic Slides feature a multi-position system that allows adjustable intermediate stopping capability. A stainless steel band and saddle seal enclose the system and protect the internal mechanisms from contaminants. These performance actuators provide the lowest deflection and highest moment capacity combination in the industry. Series SFM Gantry Slides are designed to be best in class and include stopping capabilities uncommon in pneumatic actuation.

Advantages

Modular multi-position stop system, saddle mounted shock absorbers, dual carriage precision rail bearing, multiple adjustable intermediate stops, low deflection and high moment capacity

Benefits

Sizing Icon






Application Assistance


PHD Support Documents

Support Documents