Series SD/SE | Linear SlidesPHD linear-slides

Series SD/SE Versatile Thruster Pneumatic Slide


Pneumatic Slide

 
Series SD/SE Versatile Thruster Pneumatic Slides feature more than 45 standard options and are powered by PHD’s Series AV Tom Thumb Cylinders. Long or short body styles are available according to the nature of the application. Bushings may be either TC composite or linear ball bushings with the option of oversize guide shafts. Series SD/SE Slides are designed to fit the most versatile needs in a single high performance package.


Advantages:  

Wide variety of travels and sizes, oversize shafts with PHD's rugged TC bushings provide excellent value

 
Sizing Icon















image




More Animations...
  • SD/SE Bearings SD/SE Bearings

    Overview of the SD/SE Slide bearing system...

  • SD/SE Cushion Control SD/SE Cushion Control

    View the advantages of the SD/SE cusion control...

  • SD/SE Rodlok SD/SE Rodlok

    System overview of the SD/SE rodlok...

  • SD/SE Slide Application Examples SD/SE Slide Application Examples

    Application examples that utilize the SD/SE Slide...

  • SD/SE Unit Differences SD/SE Unit Differences

    Compare the SD and SE side by side...


Animation
Alternative content

Get Adobe Flash player



Request Hardcopy
Download the PDF
Right-Click & Save As...

View Catalog

  • ACCESSORIES
  • BENEFITS
  • DIMENSIONS
  • ENGINEERING DATA
  • OPTIONS
  • ORDERING DATA
  • SIZING / ADD'L ENG. DATA
Full ScreenView External
Can't See PDF?
Adobe PDF Reader
If you can see this text then Adobe PDF Reader is not installed.
Please download Adobe Reader for Free Here