Series ESU-RB linear-slides

Series ESU-RB Electric Ball Screw Linear Actuator

PHD ESU-RB electric linear actuator engineered for precise positioning offers smooth ball screw motion and high thrust.

Overview

Series ESU-RB Electric Ball Screw Linear Actuators feature a robust, enclosed design with a high capacity rail bearing system delivering exceptional moment and load capability. Available in three sizes, with travels lengths up to 1,000 mm and speeds to 3,200 mm/s these, along with the ESU-RT Belt-Driven actuators, can be combined to create virtually any system to meet your Cartesian robot needs. Other key features include: optional dual saddle version, proven magnetic band seal providing IP54 protection, and precision ball screw assembly providing superior performance. Your Motor, Your Way allows motor and controls flexibility or complete solutions are available with the motor installed by PHD. These capabilities establish the Series ESU actuators as the optimal solution for the most demanding automation applications.

Advantages

Electric Ball Screw Linear Actuators featuring a robust, enclosed design with a high capacity rail bearing system delivering exceptional moment and load capability.

Benefits

Sizing Icon






Application Assistance


PHD Support Documents

Support Documents