Magnetic Gripper grippers

Magnetic Gripper - Model 86560

Magnetic Gripper from PHD offers variable magnet strengths — ideal where vacuum cups or traditional end effectors lift steel blanks or stamped parts.

Overview

The Magnetic Gripper is ideal for use where end effectors and vacuum cups are typically used for lifting and moving ferromagnetic pieces such as steel sheets, blanks, and stamped parts. It is available in a 25mm bore size with four magnet strengths. Additional bore sizes and magnet strengths are available through PHD Unlimited.

Advantages

Multiple sizes available based on application, cost-effective solution, one less axis of motion, stainless steel cap.

Benefits

Sizing Icon






Application Assistance


PHD Support Documents

Support Documents

There are no Animations currently for this Series