Series GRH | GrippersPHD grippers

Series GRH Parallel Pneumatic Long Travel Gripper


Parallel Gripper

 
Series GRH Parallel Pneumatic Long Travel Grippers are low profile and available in four sizes that support large moment capacities and long tooling lengths. Their design incorporates wide jaws and a guide system, minimizing tooling deflection and providing side load stability. Dual bore and low breakaway pressure allow for gripping of a wide variety of part sizes as well as delicate parts.


Advantages:  

Low profile, pneumatic service, four sizes with jaw travels up to 125 mm, large moment capacities, corrosion-resistance, robust design ensures long life. Multi-position sensors for analog feedback.

 
Sizing Icon















image




More Animations...
  • GRH Applications GRH Applications

    Overview of GRH Applications

  • GRH Comparison GRH Comparison

    Overview of GRH Comparison

  • GRH Internals GRH Internals

    Overview of GRH Internals

  • GRH Jaw Design GRH Jaw Design

    Overview of GRH Jaw Design

  • GRH Mounting GRH Mounting

    Overview of GRH Mounting

  • GRH Switches GRH Switches

    Overview of GRH Switches


Animation
Alternative content

Get Adobe Flash player



Request Hardcopy
Download the PDF
Right-Click & Save As...

View Catalog

  • ORDERING DATA
  • ENGINEERING DATA
  • DIMENSIONS
  • OPTIONS
  • BENEFITS
Full ScreenView External
Can't See PDF?
Adobe PDF Reader
If you can see this text then Adobe PDF Reader is not installed.
Please download Adobe Reader for Free Here