Series ECFA cylinders

Series ECFA Electric Ball Screw Cylinders

PHD ECFA electric cylinders feature a compact, rigid body with ball screw drive technology for accurate positioning, quiet operation, and long life.

Overview

Series ECFA Electric Ball Screw Cylinders are an economical, high-performance rod-style actuator designed for precision and reliability. Featuring a built-in linear guide to minimize rotational play and provide superior rod support. The ECFA is available as a complete solution with an optional Teknic ClearPath® MC series motor, power supply, and cabling—all assembled and supported by PHD. The Series ECFA delivers superior output and value compared to similar robot positioners.

Advantages

The ECFA features a built-in linear guide to minimize rotational play and provide superior rod support, it includes a class C7 ball screw in 5-, 10-, and 20-mm leads. The ECFA a complete cylinder solution with an optional Teknic ClearPath® MC series motor, power supply, and cabling—all assembled and supported by PHD. With simple top-through and bottom-tapped mounting options, easy-access lubrication ports for extended life, and an optional power-off brake for safety, the ECFA delivers superior output and value in comparison to similarly priced integrated stepper solutions.

Benefits

Sizing Icon






Application Assistance


PHD Support Documents

Support Documents

There are no Animations currently for this Series