Series A3, A3V, H3V | CylindersPHD cylinders

Series A3, AV3, HV3 3-Position Hydraulic & Pneumatic Cylinder


3-Position Hydraulic & Pneumatic Cylinder

 
Series AV3, HV3, A3 3-Position Hydraulic & Pneumatic Cylinders are Tom Thumb® brand cylinders that feature two cylinders connected inline using common tie rods. This configuration provides three positions set by the stroke length of each cylinder. These two actuators are field repairable and have a wide range of mounting styles. The Series AV3, HV3, A3 Cylinders are designed to extend the functionality of Tom Thumb® Cylinders in the field.


Advantages:  

Four standard bore sizes available, standard stroke lengths range from 1/4" to 6" for each cylinder.

 
Sizing Icon















image




There are no Animations currently for this Series


Request Hardcopy
Download the PDF
Right-Click & Save As...

View Catalog

  • TRANSPARENT VIEW AND BENEFITS
  • DIMENSIONS
  • ENGINEERING DATA
  • OPTIONS
  • ORDERING DATA
  • ACCESSORIES
  • SIZING / ADD'L ENG. DATA
Full ScreenView External
Can't See PDF?
Adobe PDF Reader
If you can see this text then Adobe PDF Reader is not installed.
Please download Adobe Reader for Free Here