Series BCS1 | Blow Molding EquipmentPHD blow-molding-equipment

Series BCS1 Stretch Rod Cylinder for Blow Molding


Stretch Rod Cylinder for Blow Molding

 
Series BCS1 Stretch Rod Cylinders for Bottle Blowing are direct replacements for SidelĀ® Model SBO Series1 machines. These cylinders mount into the same space and bolt patterns, provide significantly longer actuator life, and reduce maintenance and downtime in stretch blow molding applications. Units feature internally lubricated polymer bearings, hard chrome-plated alloy steel piston rods, and urethane piston and rod seals for maximum life and durability. Series BCS1 Stretch Rod Cylinders are designed and lab tested to perform over 20 million cycles and be easily field repairable.


Advantages:  

Direct replacement, rugged and lightweight design, standard internal shock pads, provides long life, reduces maintenance and downtime

 
Sizing Icon















image




There are no Animations currently for this Series


Request Hardcopy
Download the PDF
Right-Click & Save As...

View Catalog

  • ACCESSORIES
  • ENGINEERING DATA BCS1
  • OPTIONS
  • ORDERING DATA
  • PARTS LIST AND REPAIR KITS BCS1
  • DIMENSIONS BCS1
  • BENEFITS
Full ScreenView External
Can't See PDF?
Adobe PDF Reader
If you can see this text then Adobe PDF Reader is not installed.
Please download Adobe Reader for Free Here