Series PEC clamps

Series PEC Pneumatic Power Clamp

PHD Series PEC Power Clamps provide superior pneumatic clamping with wide force capability, and rugged design—perfect for automated workholding.

Overview

Series PEC Pneumatic Power Clamps feature a superior cam/roller drive system as compared to toggle mechanisms used by competitors. This provides for the widest range in clamping force in its class and the ability to lock in closed position for the last 6° of rotation. Additionally, multiple output shaft options allow the clamp arms to be mounted on either or both sides. Series PEC Pneumatic Power Clamps are ideal for holding parts in welding and assembly applications.

Advantages

Widest range of force for pneumatic power clamps in the industry, self-locking internal threads throughout, switches mount directly to clamp cylinder, endures harsh environments, superior delivery.

Benefits

Sizing Icon






Application Assistance


PHD Support Documents

Support Documents