Series ECP Electric IP69K Cylinders are ball screw design, providing high thrust or high speed capability. These performance electric cylinders are designed for food processing and packaging equipment utilized in high pressure/high temperature washdown and clean-in-place (CIP) environments.
Three models are available:
Base Model
- Designed for applications in high pressure and high temperature washdown environments
- 300 grade stainless steel body and rod with aluminum head and motor mount
- Your Motor, Your Way
USDA Certified for Product Splash Zone (-Y8 Option)
- Designed for food processing industry splash zone and caustic washdown applications
- All external surfaces are 300 grade stainless steel
- USDA certified for splash zone environments in all orientations
- Limited Your Motor, Your Way with USDA certification*
USDA Certified for Product Contact Zone (-Y91 Option)
- Designed for food processing industry product contact zones requiring caustic washdown
- All external surfaces are 300 grade stainless steel
- USDA certified for product contact and over product
- Includes external rod wiper and sanitary tray for over product applications
- Limited Your Motor, Your Way with USDA certification*
* USDA Certification from PHD requires an -M Motor Code option with the -Y8 and -Y91 models.
Completely sealed to IP69K, travels up to 750 mm, inline or foldback motor configurations, Your Motor, Your Way