Series GRM4 clamps

Series GRM4 Pneumatic Workholding Clamp

GRM4 pneumatic clamp for sheet metal transfer and industrial automation workholding with up to 500 lb clamp force

Overview

Series GRM Pneumatic Workholding Clamps are ideal for sheet metal clamping and feature a simple design, high clamp force, and durability. Units are available in three sizes with 4 jaw styles each, up to 500 pounds clamp force, and include many options for mounting, switches, and tips. The adjustable rotation stop allows for multiple jaw openings in one clamp. Series GRM Workholding Clamps are designed to offer the best price, design, and delivery for solutions involving the transfer of sheet metal or other like objects.

Advantages

Simple design, long life, high clamp force, six modular designed jaw tips are available. Best design, best price, and best delivery make the GRM the best workholding clamp available.

Benefits

Sizing Icon






Application Assistance


PHD Support Documents

Support Documents