Series GRM2 clamps

Series GRM2 Pneumatic Workholding Clamp

PHD GRM2 workholding clamp is built for industrial automation—high clamp force, multiple mounting options, and rotation stop changing jaw openings.

Overview

Series GRM Pneumatic Workholding Clamps are ideal for sheet metal clamping and feature a simple design, high clamp force, and durability. Units are available in two sizes with 15 jaw styles each, up to 225 pounds clamp force, and include many options for mounting, switches, and tips. The adjustable rotation stop allows for multiple jaw openings in one clamp. Series GRM Workholding Clamps are designed to offer the best price, design, and delivery for solutions involving the transfer of sheet metal or other like objects.

Advantages

Simple design, long life, high clamp force, six modular designed jaw tips are available. Best design, best price, and best delivery make the GRM the best workholding clamp available.

Benefits

Sizing Icon






Application Assistance


PHD Support Documents

Support Documents