Thursday, March 11, 2010
 

 
 
   
Newsletter Registration
PHD News
This monthly newsletter gives you the latest information on new products releases, updates to existing product lines, special services, and upcoming events, tips, tricks, and more.



New High Performance Series GRK Gripper
PHD announces the new Series GRK high performance Gripper to the product line. The Series GRK Gripper provides exceptional grip force and moment load capability in a low profile design. High moment capability provides longer jaw tooling lengths and heavier part weight for maximum performance. High precision jaw movement is maintained over the entire life of the unit using an ultra rigid - wear compensating, jaw guidance system. The Series GRK Gripper combines precision and robust performance for the most demanding applications! See our online simulations of GRK features and options. Request your free copy of the Series GRK Gripper Catalog today.

Application Spotlight - Two Rotary Motions from One Rotary
A few times a year, an application comes in to PHD Application Engineering for a rotary mounted to a rotary to provide rotation of a part on two axes.
Click Here to view a PDF of the application or click the graphic at left for an Animated Flash application.

DID YOU KNOW? -- A Brief Gripper History
PHD Grippers have evolved to state of the art products with machine tool accuracy, life cycle of millions, mechanical part retention, position feedback as well as incorporating auxiliary functions, in addition to simply gripping.

The Next Generation of PHD Sizing Software is Here!
PHD’s next generation of Sizing Software is now available for escapements, slides, grippers and rotary actuators. This new release has all the functionally as before with many new features and an improved web interface. It allows for filtering choices, comparing three results using the same input and also comparing with different inputs. It is easy to use and no longer requires the need for Active-X.


More PHD News.

Subscribe to PHD e-News