Stainless Jaw Polymer Gripper
Product Description:
The Polymer Gripper is designed for part production in a deionized water and/or high moisture environment. The unit's stainless jaws improve ability to attach tooling to the jaws and are up to 50% lighter than grippers made from metal.
Benefits:
Unit Features:
|
Unit Weight |
.41 lb |
.18 kg |
|
|
Maximum Air Pressure |
80 psi |
5.5 bar |
|
|
|
|
Total Grip Force @ 60 psi |
17 lb |
75 N |
|
|
|
|
Total Jaw Travel |
.5 in |
12 mm |
|