Friday, September 03, 2010
  Menu

 Product Information
Series PLK Pin Clamp
General Product Information
Series PLK Clamp is ideal for parts clamping in weld areas and offers a weld field immune switch option that provides consistent position sensing. Series PLK has a completely enclosed pin and long life seals that can withstand dirt and water that is present in shop air. Pin diameters range from 12.5 to 24.5 mm with 5 or 10 mm clamping stroke. Pin position sensing allows for open or closed sensing with an industry standard AC or DC weld field immune switch mounted in a protected housing.

Advantages:  Completely enclosed pin, lightweight, compact, built-in locking system, best delivery.


 Search
 Select a Language
 Website Tools
PHD, Inc. Printer Friendly
Printer
Friendly
PHD, Inc. Email
Email
Information

Bookmark and Share
 PHD Products