Friday, September 10, 2010
  Menu

 Product Information
Series GRA
General Product Information
The Series GRA micro-gripper provides excellent moment capacities, high grip forces, and an ultra precision jaw guidance system in a very compact package. Factory set jaw guide system minimizes free-play and reduces deflection for exceptional performance. The Series GRA Grippers are designed to provide a high level of performance for a wide range of small part handling requirements.

Advantages:  Four sizes (6 and 10mm available September 2010) in metric design, offered with standard H7 tolerance dowel holes, switch ready for use with PHD single or two position teachable switches. Optional manifold porting, mounting flange, and cleanroom lubrication provide additional application flexibilty.

Click Here For Video and Animations

 
 
 
 
 
 
 Search
 Select a Language
 Website Tools
PHD, Inc. Printer Friendly
Printer
Friendly
PHD, Inc. Email
Email
Information

Bookmark and Share
 PHD Products