Series SFP Slides

Series SFP Rodless Gantry Rail Pneumatic Slide

PHD SFP rodless pneumatic gantry slides provide high load capacity, excellent repeatability, and space-saving design for advanced automation.

Overview

Series SFP Rodless Gantry Rail Pneumatic Slides feature rail bearing technology to provide smooth, precise linear motion in a space-saving design. A stainless steel band and saddle seal enclose the system and protect the internal mechanisms from contaminants. Series SFP Gantry Slides provide the lowest deflection and highest moment capacity combination in the industry.

Advantages

Two bore sizes, travel lengths up to 3400 mm, saddle scraper seal, high load capacities, lowest load deflection, highest moment capacity

Benefits

Sizing Icon






Application Assistance


PHD Support Documents

Support Documents