Volumetric Pump - 4 mL Displacement
Product Description:
PHD's Volumetric Pump can be designed to fit most dispensing applications.
Benefits:
Unit Features:
|
|
|
|
|
Minimum Air Pressure |
10 psi |
.68 bar |
|
|
Maximum Air Pressure |
150 psi |
10.34 bar |
|
|
|
|
Max. Operating Temperature |
400° F |
204°C |
|
|
Displacement |
.75 cubic inch |
12.3 mL |
|