PHD Releases Series GRS and GRF Grippers New Design 2/6!
Monday, May 20, 2019
Grippers
Due to an increase in demand, PHD is offering the new design of the Series GRS and GRF Grippers
available
immediately.
At this time both the previous (1/5) and the new (2/6) designs are available.
Consult factory for delivery times.
These design revisions provide several significant improvements to these very popular gripper models.
One of the new features incorporates switch slots in the gripper body to better utilize the new JC switches. The body faces of the GRS and GRF Grippers were extended on the port side to allow for these slots, which eliminate the need and cost for brackets.
The
New Design Series GRS Low Profile Pneumatic Parallel Grippers
feature:
Expanded range of sizes and jaw styles, available in imperial and metric
Switch ready is now standard for use with Series JC Switches - no brackets required
Convenient switch bundles – one-line ordering
Optional fluoroelastomer seals and lubricant for fluid compatibility and higher temperature applications
Optional lubrication for cleanroom use
Manifold and purge port options for application flexibility
IP54 ingress protection on jaw style 3
The
New Design Series GRF MRO Direct Replacement Pneumatic Parallel Grippers
feature:
Expanded range with the addition of size 25 with jaw style 3
Switch ready is now standard for use with Series JC Switches - no brackets required
Convenient switch bundles – one-line ordering
Optional
fluoroelastomer
seals and lubricant for fluid compatibility and higher temperature applications
Optional lubrication for cleanroom use
Manifold and purge port options for application flexibility
The CAD Configurator and Sizing for the new design 2/6 will be available on
June 12th
.
Back To Blog
Subscribe to PHD News
Get It
CATEGORIES
Blow Molding Equipment
CAD
Careers
Clamps
Cylinders
Distributor Only
Electric
Grippers
Industries
Linear Slides
Newsletter
Online tools
Optimax
Pneu-Connect
Replacement Parts
Sensors
Sizing
Slides
Switches
Archive
2025
2024
2023
2022
2021
2020
2019
2018
2017
2016
2015
2014
2013
2012