PHD Offers New Clamp Options for High Temperature Applications
Wednesday, April 03, 2013

PHD introduces new high temperature options for PHD’s Series GRM Clamps for use in hot-forming applications.

GRM Clamps with G11 option ship in 24 hours and include:

  • Replacement of urethane based components with all metal components
  • High temp seals and lube rated to 392° F (200° C)
  • Ceramic coated tips that minimize thermal transfer from the heat source to the clamp

PHD Series GRM Clamps with the G11 option are designed specifically for handling sheet metal in stamping/fabricating press applications. A compact size makes the Series GRM Clamp ideal for applications in confined work areas. Series GRM Clamps are available in three sizes, 13 jaw styles, and numerous jaw openings to fit a wide range of clamping applications. Featuring a simple design, long life, and high clamp force, this clamp is fully field repairable in a matter of minutes using only metric hex wrenches.

To learn more, view a catalog or visit the Series GRM product page.