PHD offers a diverse spectrum of built-to-need actuators, OEM drop-in components, electric actuators, specialty workholding clamps, and motion control robots. Long life and superior design have become hallmarks of the PHD brand. From single actuators to multi-unit systems, PHD prides itself in creating total solutions for virtually any application requirement, complete with prompt delivery and dedicated support.
In addition to our traditional pneumatic and electric actuators designed for industrial automation, we will exhibit both the Universal Robot’s UR5e and the UR5. The UR5 will be mounted on the saddle/carriage of a two-meter-long PHD Series ESU Electric Base Slide traveling back and forth simulating part sorting. The UR5e is showcased with the new UR+ certified Pneu-Connect® dual gripper simulating machine tending in a hands-on demo showing ease of programming and capabilities of the UR, the gripper with Freedrive, and the jaw position sensing of the pneumatic gripper’s analog sensor.
Our NEW Series ESU Electric Belt-Driven Linear Actuator is a robust, enclosed design with a high capacity rail bearing system delivering exceptional moment and load capability.
YRG, Inc. will exhibit their standard product line including single axis robots and a broad selection of SCARA robots in addition to their economy line of stepper motors actuators used for automated processes. YRG’s dancing disco SCARA robot will also be on display.
Please visit us in Booth #1013
To register.
Subscribe to PHD News
CATEGORIES
Archive