Built on the foundation of long-life products for industrial automation, PHD Optimax® products are actuators designed to meet machine builders’ performance requirements at a competitive price. These economical, efficient, and reliable actuators provide customers with an alternative choice to PHD’s standard “built-to-order” product line, delivering even more solutions to meet industrial application needs.
Just fill out this form and an Application Engineer will contact you.
PHD Optimax® brand pneumatic compact rotary tables are available in 6 sizes with standard rotation adjustment screws, internal shock pads, magnets on piston for external switches. The Series ORQ Pneumatic Compact Rotary Tables are designed to be versatile and economical for use in any industry.
The PHD Optimax® Series OGZ Pneumatic Miniature Parallel Grippers feature an integral linear guide for high rigidity and precision. They are available in four sizes and are designed to be versatile and economical to fulfill a variety of applications for use in any industry.
PHD Optimax® brand pneumatic compact cylinders are available in 10 bore sizes and with incremental stroke lengths. Standard shock pads reduce end of travel impact. Series OCQ Pneumatic Compact Cylinders are designed to be versatile and economical for use in any industry.
PHD Optimax® brand compact pneumatic thruster slides are available in eight bore sizes with incremental travel lengths. The Series OSP Compact Pneumatic Thruster Slides are robust linear actuators designed to fit a variety of applications.
PHD Optimax® brand ISO air cylinders are available in three bore sizes and four stroke lengths. Feature cushion controls to reduce impact at end of stroke. Rod bushing and piston wear ring provide support and smooth cycling. Series OCV Cylinders are designed to be versatile and economical for use in any industry.
PHD Optimax® brand repairable round body pneumatic cylinders are available in six bore sizes and with 10 standard travels lengths. Standard cushions reduce end of travel impact. Series OCG Pneumatic Cylinders are designed to be versatile and economical for use in any industry.
PHD Optimax® brand light duty thruster slides are available in five bore sizes and seven travel lengths. Standard shock pads reduce end of travel impact. The Series OSX Light Duty Pneumatic Thruster Slide is ideal for a variety of applications.
PHD Optimax® brand thruster slides are available in three bore sizes and standard travel lengths ranging from 1 in to 10 in. Oversized guide shafts provide maximum rigidity with minimum deflection. Urethane shock pads on extend and retract directions provide vibrational damping and minimize impact forces. Series OSD Linear Slides are designed for precision and are ideal for a variety of applications.
PHD Optimax® brand dual bore pneumatic slide tables are available in six bore sizes with incremental travel lengths. Dual piston bores provide high power in compact spaces. The Series OSW Dual Bore Pneumatic Slide Tables are robust linear actuators designed to fit a variety of applications.
PHD Optimax® compact pneumatic slide tables are available in four bore sizes with incremental travel lengths. Rail bearing technology provides excellent load carrying ability. The Series OSH Compact Pneumatic Slide Tables are designed for light duty applications in tight spaces.
Feature PHD Optimax OCV Cylinders combined with the proven SCV Slide orientation with precision guide shafts and provide a lower price alternative to the Series SCV. Available in 3 sizes and 4 travel lengths offer a variety of solutions and are designed for vertical or non-rotating applications.