AUG 15, 2026  SOFTWARE DISCLAIMER PHD HOME PAGE PRINT THIS PAGE HELP

acceleration  |  area  |  charge  |  force  |  inertia  |  length  |  light  |  mass
power | pressure | temp | torque | velocity | voltage | volume | work/energy

pressure

         
  Joules N/mm2 N/cm2 N/m2  
  kN/m2 PSI Pound(wt/ft2) Short Ton (wt/ft2)  
  Ton(force/in2) KG(force/in2) Feet of H2O Inches of Mercury  
  Millibars Bars mm of Mercury  

Press "Reset" for initial values, or "Calculate" to obtain conversions Copyright © 2001-2026 PHD, Inc.