PHD powered linear slides include thruster and gantry styles, and operate using air or electric power sources. PHD offers more than 12 different styles of guided linear slides designed to handle loads ranging from a few ounces up to 300 pounds. These automation devices utilize different bearing types that can provide high precision, force, and loads carrying capabilities to fit your industrial manufacturing requirements. PHD offers electric and pneumatic slides ranging from compact to gantry styles with long travels to fulfill the reach and transfer automation system applications.
This software provides accurate sizing of most PHD products. Users can input the application data and the software will aid in finding a product that will meet their requirements. Save time by calculating properly sized units.
Just fill out this form and an Application Engineer will contact you.
Features a robust, enclosed design with a high capacity rail bearing system delivering exceptional moment and load capability. Along with other PHD Plus® and pneumatic solutions, these electric linear actuators can be combined to create virtually any system to meet your Cartesian robot needs. Your Motor, Your Way provides freedom to use familiar motors and controls.
PHD Optimax® brand compact pneumatic thruster slides are available in eight bore sizes with incremental travel lengths. The Series OSP Compact Pneumatic Thruster Slides are robust linear actuators designed to fit a variety of applications.
PHD Optimax® brand light duty thruster slides are available in five bore sizes and seven travel lengths. Standard shock pads reduce end of travel impact. The Series OSX Light Duty Pneumatic Thruster Slide is ideal for a variety of applications.
Feature more than 45 standard options and are powered by PHD’s Series AV Tom Thumb Cylinders. Long or short body styles are available according to the nature of the application. Bushings may be either TC composite or linear ball bushings with the option of oversize guide shafts. Series SD/SE Slides are designed to fit the most versatile needs in a single high performance package.
PHD Optimax® brand thruster slides are available in three bore sizes and standard travel lengths ranging from 1 in to 10 in. Oversized guide shafts provide maximum rigidity with minimum deflection. Urethane shock pads on extend and retract directions provide vibrational damping and minimize impact forces. Series OSD Linear Slides are designed for precision and are ideal for a variety of applications.
Feature a multitude of options and are powered by PHD’s CV Cylinders. Long or short body styles are available according to the nature of the application. Bushings may be either TC composite or linear ball bushings with the option of oversize guide shafts. The Series SK/SL Linear Slide is designed for exceptional performance with a wide variety of options.
Features the option of a short or long body and is powered by PHD’s ECVA Electric Cylinder. Your Motor, Your Way provides flexibility in motor options and includes both inline and foldback mounting. Precision ball screw or lead screw models are offered in two lead configurations per size, optimized for speed or thrust performance. These cantilever slides provide best in class load carrying capability resulting in smooth operation over longer travels with minimal deflection. Series ESK/ESL Linear Slides are designed for versatile all-around linear performance with a wide assortment of options.
Feature internal and external shock pads to complement a rugged design capable of high loads. SxH units include high capacity TC composite bearings and SxL units feature polymer bearings for less demanding uses. Series SxL/SxH Linear Slides are designed for high performance applications where slide length is a concern.
Feature stainless steel rail bearings with a dual bore for added power. Optional travel adjustment increases precision of movements and stops evenly to maximize actuator life. Standard shock pads reduce impact and noise. The Series STP Linear Slide is designed for high speed, high precision, and high load applications where space is limited.
PHD Optimax® brand dual bore pneumatic slide tables are available in six bore sizes with incremental travel lengths. Dual piston bores provide high power in compact spaces. The Series OSW Dual Bore Pneumatic Slide Tables are robust linear actuators designed to fit a variety of applications.
Feature rail bearing technology to provide smooth, precise linear motion in a space-saving design. A stainless steel band and saddle seal enclose the system and protect the internal mechanisms from contaminants. Series SFP Slides provide the lowest deflection and highest moment capacity combination in the industry.
Feature a multi-position system that allows adjustable intermediate stopping capability. A stainless steel band and saddle seal enclose the system and protect the internal mechanisms from contaminants. These performance actuators provide the lowest deflection and highest moment capacity combination in the industry. The Series SFM Linear Slide are designed to be best in class and include stopping capabilities uncommon in pneumatic actuation.
Feature stainless steel rail bearings and a small, low profile package. Standard internal shock pads absorb impact forces and optional travel adjustment enables precise movements. Series SIP Slides are designed for high loads and high speeds where a small, low profile package size is needed.
PHD Optimax® compact pneumatic slide tables are available in four bore sizes with incremental travel lengths. Rail bearing technology provides excellent load carrying ability. The Series OSH Compact Pneumatic Slide Tables are designed for light duty applications in tight spaces.
Feature stainless steel rail bearings for precise movement and power in a compact package. Standard travel adjustments on each end add flexibility to match a variety of applications. Urethane piston and rod seals are used to maximize actuator life. Series SHP Slides are designed for high load capacity where a small package size is needed.
Feature a rugged design capable of high loads with low deflection. Optional oversize guide shafts are available with TC bushings for maximum rigidity. PHD’s CV Cylinder powers this actuator for extra long life with a wide range of controls and switch accessories. Series SG Linear Slides are designed for smoothly handling loads of up to 500 lbs up to three feet in travel.
Features modular saddle mounting and is powered by PHD’s ECVA Electric Cylinder. Your Motor, Your Way provides flexibility in motor options and includes both inline and foldback mounting. Precision ball screw or lead screw models are offered in two lead configurations per size, optimized for speed or thrust performance. Oversize guide shafts with TC bushings provide maximum rigidity. Series ESG Linear Slides are designed for handling high loads for long travel lengths.
Feature smooth linear motion capable of high speed operation at twice the thrust with dual bore. Rod wipers protect against contamination, and optional shock pads absorb impact for high speed operation. Series SM Slides are designed for high thrust applications and compatibility in mounting.
Features PHD ECV Cylinders and the proven Series SCV thruster slide design to provide high thrust and speed capability. Series ESCV Slides are designed for vertical or non-rotating applications requiring a high degree of repeatability.
Feature PHD CV Cylinders in a slide configuration with precision guide shafts. The new design includes steel-backed composite bearings with oil wick providing improved performance, load capabilities and unit weight reduction. Standard CV Cylinder options are available such as Rodlok, Port Controls, and Cushion Controls. Series SCV Linear Slides are designed for vertical or non-rotating applications.
Feature PHD Optimax OCV Cylinders combined with the proven SCV Slide orientation with precision guide shafts and provide a lower price alternative to the Series SCV. Available in 3 sizes and 4 travel lengths offer a variety of solutions and are designed for vertical or non-rotating applications.