Pneumatic, hydraulic, and electric cylinders are offered in a wide range of styles, sizes, and options for automated manufacturing, packaging, assembly applications and more. These cylinders range from Tom Thumb® Pneumatic Cylinders, known for durability and versatility, to robust compact cylinders when space requirements are a concern. PHD also offers the industry-standard Series CV ISO Pneumatic Cylinders designed for long travel lengths and long life, as well as the Series ECV Electric Cylinders with ball screws to meet various industry requirements.
Just fill out this form and an Application Engineer will contact you.
A compact pneumatic cylinder for applications where short length is critical. The self-lubricating nitrile piston seal increases performance and provides the best actuator life expectancy in its class. This compact cylinder features a clear anodized extruded body with integral slots for flush mounting of switches.
A non-rotating pneumatic cylinder with a short compact length. Chrome plated steel guide shafts prevent rotation and increase side load capacity. Optional shock pads extend cylinder life and minimize piston noise without adding additional length.
PHD Optimax® brand pneumatic compact cylinders are available in 10 bore sizes and with incremental stroke lengths. Standard shock pads reduce end of travel impact. Series OCQ Pneumatic Compact Cylinders are designed to be versatile and economical for use in any industry.
Full-featured, ISO and VDMA standardized pneumatic cylinders for superior performance. Optional Port Controls® regulate speed through the entire stroke and an optional Rodlok holds the rod in place wherever desired. A PTFE wear ring is included for greater support and increased actuator life. A variety of mounting accessories provide for simple integration.
Rod-style electric cylinders with ISO and VDMA mounting interfaces in either ball screw or lead screw models. These performance electric cylinders are available in a variety of sizes with two screw configurations per size, as well as a version with a non-rotating rod. The Your Motor, Your Way system allows for flexibility in the choice of motor and controls and is available in both an inline or foldback configuration.
PHD Optimax® brand ISO air cylinders are available in three bore sizes and four stroke lengths. Feature cushion controls to reduce impact at end of stroke. Rod bushing and piston wear ring provide support and smooth cycling. Series OCV Cylinders are designed to be versatile and economical for use in any industry.
PHD Optimax® brand repairable round body pneumatic cylinders are available in six bore sizes and with 10 standard travels lengths. Standard cushions reduce end of travel impact. Series OCG Pneumatic Cylinders are designed to be versatile and economical for use in any industry.
PHD Plus® Series ECP Electric IP69K Cylinders are available in either ball screw or lead screw (polymer nut) versions, providing a wide range of high thrust or high speed capabilities. These performance electric cylinders are designed for food processing and packaging equipment utilized in high pressure/high temperature washdown and clean-in-place (CIP) environments.
Tom Thumb® brand cylinders that feature a tie rod construction and are field repairable. Optional Port Controls® regulate speed through the entire stroke and the Rodlok option holds the rod in place wherever desired. Series A, AV, HV are designed to NFPA standards with a wide array of options and mounting styles for easy installation.
Back-to-back Tom Thumb® cylinders that use common tie rods. This configuration provides up to four rod positions set by the stroke length of each cylinder. These two actuators are field repairable and have a wide range of mounting styles.
Feature two Tom Thumb® cylinders connected inline using common tie rods. This configuration provides three positions set by the stroke length of each cylinder. These two actuators are field repairable and have a wide range of mounting styles.
Tom Thumb® brand cylinders that combine pneumatic and hydraulic power for precise speed control and smooth operation. The unit is air powered while the hydraulic portion provides for control in a smooth and precise fashion. These tandem actuators are field repairable and have a wide range of mounting styles.