Series JC1ST Teachable Sensor

Teachable Sensor | JC1ST

Overview

Series JC1ST Teachable Switches fit into 4mm switch slots and feature two programmable outputs. The switch is solid state design and is simply mounted in a convenient location, such as middle of travel, then actuator is placed in first desired position and first output is set. The actuator is placed in the second desired position and the second output is set. Outputs retain settings even after power interruption.

Advantages

Easy drop-in mounting LED indicator, IP67 environmental protection 12-30 VDC. Ability to identify 2 separately programmable positions with a single switch PNP version only.

Benefits

Sizing Icon






Application Assistance


PHD Support Documents

Support Documents

There are no Animations currently for this Series

Delivery Schedule