Series 9800 Hall Sensor & Set Point Module

Hall Sensor & Set Point Module

Overview

Series 9800 Hall Sensors & Set Point Modules provide independent and fully adjustable multiple position sensing on select PHD actuators. The Set Point Module provides independent adjustment of two set point positions from two sensors or allows one set point module to interface with two actuators. It also can be used with a single unit providing 4 adjustable set points throughout jaw travel or rotation. The solid state electronics with Hall Effect sensing technology provide for an infinite number of trouble-free cycles.

Advantages

Solid State electronics with Hall Effect sensing technology. Provides independent and fully adjustable multiple position sensing. Wide signal range capability.

Benefits

Sizing Icon






Application Assistance


PHD Support Documents

Support Documents

There are no Animations currently for this Series