Series 6790 Reed Proximity Switch

Proximity Switch | Reed

Overview

Series 6790 Reed Proximity Switches are available in 65 - 120 VAC model for simple interfacing to sequencers and programmable controllers. They can be used to directly drive some types of relays or valve solenoids within the switch specifications stated. This design provides saving space and mounting versatility, the round design fits into grooves in the body of the actuator.

Advantages

4.5-30 VDC and 65-120 VAC models for simple interfacing to sequencers and programmable contollers.

Benefits

Sizing Icon






Application Assistance


PHD Support Documents

Support Documents

There are no Animations currently for this Series