Series 6250 Reed Proximity Switch

Proximity Switch | Reed

Overview

Series 6250 Reed Proximity Switches are designed specifically to provide an input signal to various types of programmable controllers or logic systems. These switches offer both 120 VAC or 10 to 30 VDC sink and source operation for maximum flexibility in interfacing with various electronic controls. Special current limiting feature is designed into each switch for protection against potential current inrush damage to switch components.

Advantages

Offer 120 VAC or 10 to 30 VDC sink and source for maximum flexibility. Integral clamp mounting for easy adjustment, no need for brackets or hardware. IP67 environmental protection.

Benefits

Sizing Icon






Application Assistance


PHD Support Documents

Support Documents

There are no Animations currently for this Series

Delivery Schedule