Overview
Series SHP Miniature Rail Thruster Pneumatic Slides feature stainless steel rail bearings for precise movement and power in a compact package. Standard travel adjustments on each end add flexibility to match a variety of applications. Urethane piston and rod seals are used to maximize actuator life. Series SHP Slides are designed for high load capacity where a small package size is needed.
Advantages
Three bore sizes and five travel lengths are available. The Series SHP Slide is compact and has precise movement.