phdinfo@phdinc.com
(800) 624-8511
Find My Distributor
Distributor Login
PHD is a manufacturer of critical components that support the medical, water, and food and beverage industries. As such, we are considered an "essential business" and our facilities are fully operational.
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
Series 2000-8000 Multi-Position | Rotary Actuators
PHD
Products
Rotary Actuators
2000-8000 Multi-Posi.
Series 2000-8000 Multi-Position Pneumatic & Hydraulic Rotary Actuator
Tweet
General
Benefits
Sizing
CAD | Ordering Data | Parts
Documents
Videos | Animations
Delivery Info
Catalog
Overview
Series 2000-8000 Multi-Position Pneumatic & Hydraulic Rotary Actuators
feature the capacity for three, four, or five rotational stop positions. Each position is located by means of positive internal stops. Units can be either pneumatically or hydraulically powered. Series 2000-8000 Rotary Actuators are designed for extreme heavy duty applications where multiple positions are required.
Advantages
Four bore sizes available, wide range of options available, output torque up to 15,900 in-lb [1797 Nm].
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
Five Position Rotary
Overview of Five Position Rotary
Videos/Animations
Full Screen
Information
Click Here for Application Examples
Catalog Bookmarks
3 POSITION DIMENSIONS
4 POSITION DIMENSIONS
5 POSITION DIMENSIONS
BENEFITS
ENGINEERING DATA
OPTIONS
ORDERING DATA
SIZING / ADD'L ENG. DATA
Resources
View Full Screen
Request Hardcopy