phdinfo@phdinc.com
(800) 624-8511
Find My Distributor
Distributor Login
PHD is a manufacturer of critical components that support the medical, water, and food and beverage industries. As such, we are considered an "essential business" and our facilities are fully operational.
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
Series 1000-8000 | Rotary Actuators
PHD
Products
Rotary Actuators
Series 1000-8000
Series 1000-8000 Heavy Duty Pneumatic & Hydraulic Rotary Actuator
Tweet
General
Benefits
Sizing
CAD | Ordering Data | Parts
Documents
Videos | Animations
Delivery Info
Catalog
Overview
Series 1000-8000 Heavy Duty Pneumatic & Hydraulic Rotary Actuators
feature heavy duty construction, and may be powered either pneumatically or hydraulically. These units have a wide range of rotations, options, and shaft configurations allowing them to be configured for most rotary applications. Standard rotations range up to 450° with torques to 31,800 in-lb on the largest double rack hydraulic unit. Series 1000-8000 Rotary Actuators are designed for extreme heavy duty applications with options to make them very versatile units.
Advantages
Four bore sizes available in single and double rack models, wide range of options available.
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
BENEFITS
DIMENSIONS
ENGINEERING DATA
OPTIONS
ORDERING DATA
SIZING / ADD'L ENG. DATA
Resources
View Full Screen
Request Hardcopy