Series RA rotary

Series RA High Load Pneumatic Rotary Actuator

Pneumatic Rotary Actuator

Overview

Series RA High Load Pneumatic Rotary Actuators feature exceptional radial and axial bearing loads and high stopping capacity. Large pinion shaft, bearings, and rack provide heavy duty performance, and optional shock absorbers contribute to long actuator life. Adjustment screws offer the ability to adjust from +10° to -45° on each nominal rotation for all units of 180° or less. Series RA Rotary Actuators are designed as full-featured rotaries with a wide variety of options and accessories.

Advantages

Available in five sizes, six standard rotations, mounting patterns on three surfaces provide flexibility in design and unit mounting.

Benefits

Sizing Icon






Application Assistance


PHD Support Documents

Support Documents

There are no Animations currently for this Series