Overview
Series GRL12-5-16x26-L11-UB99-GR9 Narrow Body Pneumatic Parallel Gripper and Pneu-Connect® combination is a cost-effective system providing seamless pneumatic end-effector integration for collaborative robots. The GRL Gripper provides a slim actuator body and long jaw travel lengths. The system easily attaches to the robot arm with the Pneu-Connect® which features embedded directional control valves for control of an end-effector through the robot’s tool port. Additionally, Click & Grip Adjustable Tooling kits provide a fast finger configuration and reconfiguration, providing limited compliance and adjustment for a wide variety of part sizes and shapes.
Advantages
The power density of pneumatics allows for a superior performance to weight ratio when compared to some electric alternatives. This inherent property allows for lighter, non-payload robbing end-effectors, ideal for robotic applications. Additionally, when properly controlled, the compressibility of air provides intrinsically safe, back-drivable actuation capability.
Application Assistance
Prefer off-line version?
(Note: online version is updated regularly and offers several key features not found on download version)
There are no Animations currently for this Series