X2 GRH PNEU-CONNECT

2 Series GRH Parallel Grippers

Series GRH Parallel Gripper

Overview

Dual Series GRH Parallel Long Jaw Travel Pneumatic Grippers and Pneu-Connect® X2 combination is a cost-effective system providing seamless pneumatic end-effector integration for collaborative robots. Pneu-Connect® X2 kits provide two PHD grippers, in three different combinations, mounted to the robot for maximum efficiency in automation performance. The GRH Gripper has a low profile and provides large moment capacities and long tooling lengths. Its design incorporates wide jaws and a guide system, minimizing tooling deflection and provides side load stability. The system easily attaches to the robot arm with the Pneu-Connect® which features embedded directional control valves for control of an end-effector through the robot’s tool port. Additionally, Click & Grip Adjustable Tooling kits provide a fast finger configuration and reconfiguration, providing limited compliance and adjustment for a wide variety of part sizes and shapes.

Advantages

The power density of pneumatics allows for a superior performance to weight ratio when compared to some electric alternatives. This inherent property allows for lighter, non-payload robbing end-effectors, ideal for robotic applications. Additionally, when properly controlled, the compressibility of air provides intrinsically safe, back-drivable actuation capability.

Benefits

Sizing Icon






Application Assistance


PHD Support Documents

Support Documents

There are no Animations currently for this Series