phdinfo@phdinc.com
(800) 624-8511
Find My Distributor
Distributor Login
PHD is a manufacturer of critical components that support the medical, water, and food and beverage industries. As such, we are considered an "essential business" and our facilities are fully operational.
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
Pneu-Connect® | Pneu-Connect®
PHD
Products
Pneu-Connect®
Pneu-Connect®
Pneu-Connect®
Tweet
General
Benefits
Sizing
CAD | Ordering Data | Parts
Documents
Videos | Animations
Delivery Info
Catalog
Overview
PHD Pneu-Connect®
is a cost-effective system providing seamless pneumatic end-effector integration for Universal Robots. Pneu-Connect® features embedded directional control valves for control of an end-effector through the robot’s tool port. The system easily attaches to the robot arm and is intuitively operated from the Universal Robot interface via the Pneu-Connect® URCap software package. Five models of PHD pneumatic grippers are currently offered as single gripper solutions. The new X2 kits offer two grippers for maximum automation efficiency providing for a wide variety of applications. Additionally, an analog sensor choice is now available for the Series GRH kits. The analog sensor provides jaw position feedback for increased programming functionality.
Advantages
The power density of pneumatics allows for a superior performance to weight ratio when compared to some electric alternatives. This inherent property allows for lighter, non-payload robbing end-effectors, ideal for robotic applications. Additionally, when properly controlled, the compressibility of air provides intrinsically safe, back-drivable actuation capability.
Software and CAD file Downloads
Pneu-Connect CAP Software V1.5
- Click to download
Pneu-Connect CAD Files .stp Files
- Click to download
Pneu-Connect X2 CAP Software V1.5
- Click to download
Software
The Pneu-Connect URCap and included pre-made programs work best when all files are placed on the drive directly, without being contained within a folder.
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
Pneu-Connect ™X2
PHD Pneu-Connect Overview
Pneu Connect to UR Installation
Videos/Animations
Full Screen
Information
Click Here for Application Examples
Catalog Bookmarks
BENEFITS
ELECTRICAL SCHEMATICS
GRA DIMENSIONS
GRA ENGINEERING DATA
GRH DIMENSIONS
GRH ENGINEERING DATA
GRL DIMENSIONS
GRL ENGINEERING DATA
GRT DIMENSIONS
GRT ENGINEERING DATA
GRV DIMENSIONS
GRV ENGINEERING DATA
INTEGRATION SOFTWARE
KIT NUMBERS
X2 SERIES GRH and GRT
Resources
View Full Screen
Request Hardcopy