Series ESZ linear-slides

Series ESZ Electric Belt-Driven Linear Cantilever Actuators

Overview

Series ESZ Electric Belt-Driven Linear Cantilever Actuators feature a robust, enclosed design with a high-capacity rail bearing system delivering unparalleled speed, thrust, and precision. Available in two sizes, with travel lengths up to 5,500 mm and speeds to 5,000 mm/s, these electric linear actuators can be combined with the Series ESU and other PHD actuators to create virtually any Cartesian system to meet your robotic needs. The choice of saddle combinations, single, dual, and independently driven dual saddles, makes it ideal for a multitude of vertical and horizontal applications. Other key features are an integrated shaft coupling(s) for a rigid connection and zero backlash, HTD8 steel reinforced drive belt for superior performance, easy access belt tensioning system, and Your Motor, Your Way allows your choice of motor and controls flexibility.

Advantages

Electric Belt-Driven Linear Actuators featuring a robust, enclosed design with a high-capacity rail bearing system delivering exceptional moment and load capability.

Benefits

Sizing Icon






Application Assistance


PHD Support Documents

Support Documents

There are no Animations currently for this Series