Series ESU Electric Belt-Driven Linear Actuator

Series ESU Electric Belt-Driven Linear Actuator

Overview

Series ESU Electric Belt-Driven Linear Actuators feature a robust, enclosed design with a high capacity rail bearing system delivering exceptional moment and load capability. Available in three sizes, with travels lengths up to 5,500 mm and speeds to 5,000 mm/s these electric linear actuator can be combined to create virtually any system to meet your Cartesian robot needs. Other key features include: optional dual saddle version, proven magnetic band seal providing IP54 protection, and HTD8 belt for superior performance. Your Motor, Your Way allows motor and controls flexibility or complete solutions are available with the motor installed by PHD. These capabilities establish the Series ESU actuators as the optimal solution for the most demanding automation applications.

Advantages

Electric Belt-Driven Linear Actuators featuring a robust, enclosed design with a high capacity rail bearing system delivering exceptional moment and load capability.

Benefits

Sizing Icon






Application Assistance


PHD Support Documents

Support Documents