phdinfo@phdinc.com
(800) 624-8511
Find My Distributor
Distributor Login
PHD is a manufacturer of critical components that support the medical, water, and food and beverage industries. As such, we are considered an "essential business" and our facilities are fully operational.
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
Series GRK | Grippers
PHD
Products
Grippers
Series GRK
Series GRK Parallel Pneumatic Heavy Duty Gripper
Tweet
General
Benefits
Sizing
CAD | Ordering Data | Parts
Documents
Videos | Animations
Delivery Info
Catalog
Overview
Series GRK Parallel Pneumatic Heavy Duty Grippers
deliver the highest grip force in class and provide superior moment capacities and precision in a low profile design. The gripper line has been expanded to 8 sizes, with grip forces from 86 lb [383 N] to 2,345 lb [10,431 N] (with spring assist) and features a wear-compensating jaw guidance system enabling precision jaw movement throughout the life of the unit. This heavy duty end effector is perfect when longer tooling lengths are necessary and heavier objects are present. Series GRK Grippers combine precision and exceptional performance for the most demanding applications.
Advantages
Expanded range of 8 sizes, with grip forces from 86 lb [383 N] to 2,345 lb [10,431 N], metric or imperial models, available with spring assist open or close and convenient switch bundles, quality construction for long life
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
Series GRK Parallel Pneumatic Heavy Duty Gripper
GRK Manifold Overview
Overview of the workings of the GRK Manifold.
GRK Mounting Options
Interactive overview of the GRK mounting options...
GRK Switch Options
Overview of the GRK Switch options with an interactive tutorial...
GRK Harsh Environment
Internal components are protected from contaminates...
GRK Application Examples
View two sample applications with the GRK gripper...
GRK Internal Workings
Overview of the GRK's internal workings...
GRK Moments
Overview of the GRK Moments
GRK Comparison
Overview of the GRK Comparison
GRK Spring Assist
Overview of the GRK Spring Assist
Videos/Animations
Full Screen
Information
Click Here for Application Examples
Catalog Bookmarks
ACCESSORIES
BENEFITS
DIMENSIONS
ENGINEERING DATA
OPTIONS
ORDERING DATA
SIZING
Resources
View Full Screen
Request Hardcopy