The PHD Optimax® Series OCV ISO Air Cylinder is designed to be extremely versatile and economical for use in any industry. They are PHD’s lower price alternative to the
Series CV Pneumatic ISO Cylinder, which has more options and longer cycle life. The Series OCV Air Cylinder is available in 32, 40, and 50 mm bore sizes and stroke lengths are available in 25, 50, 100, and 200 mm. To simplify installation and provide for interchangeability, the OCV has ISO mounting.
Cushion controls, rod bearing, piston wear ring and magnet for switches, self-compensating rod seal and wiper, optional switch bundle