Overview
Series GRM Size 0 Pneumatic Workholding Clamps are compact and light weight while providing industry’s highest clamp force for its size. At 0.54 lb [0.24 kg] in weight (without tips) they deliver 135 lb [600 N] of total clamp force. They are available in two jaw styles, the “S” Standard and the “F” Flange, for application flexibility. The size 0 clamp incorporates the same design as the larger GRM clamps ensuring the same superior performance.
Advantages
Additional advantages and benefits include a simple, long life design providing fast field maintenance. The clamp jaws lock in the closed position, ensuring part retention if air pressure is lost due to line rupture or power loss. Hardened impact plates extend the life of the unit. Ideally, this clamp would be applied where size and weight are critical. This clamp is often used for robotic crossbar transfer press applications and is a superior alternative to vacuum cups or and magnetic-type grippers due to its ruggedness, elimination of part slippage, and part retention in the event of air pressure loss.