Process Type

Product Type

2-Jaw Gripper - ML310385

2-Jaw Gripper - ML310385

  • Direct drop-in for competitor unit
  • Stainless steel tooling included
  • Food grade lubrication

  • Tags: None

3-Jaw Heavy Duty Rim Gripper - ML305843

3-Jaw Heavy Duty Rim Gripper - ML305843

  • Handles 14-24" rims
  • 300 mm diametral travel
  • Rugged design withstands high impact and shock load

  • Tags: None

3-Position Synchronized Rail Gripper - ML308248

3-Position Synchronized Rail Gripper - ML308248

  • Ground rail delivers high precision with minimal deflection
  • 12 mm bore with 1:1 power to jaw force output
  • Jaws are synchronized via common pinion

  • Tags: None

4-Jaw Gripper - ML309923

4-Jaw Gripper - ML309923

  • Food grade lubrication
  • FDA compliant plating and materials
  • Stainless steel jaws

  • Tags: None

Angular Gripper - ML307584

Angular Gripper - ML307584

  • Direct replacement for competitor unit, with unique jaws
  • Hardcoated body
  • Stainless steel jaws

  • Tags: None

Bottle Gripper - ML311161

Bottle Gripper - ML311161

  • 10° jaw opening with 3-point contact
  • Used to grip glass bottles internally
  • Molded rubber tips on jaws

  • Tags: None

Compact Gripper - ML304302

Compact Gripper - ML304302

  • Robohand RA-5 replacement gripper
  • Long life

  • Tags: None

Compact Gripper - ML307584

Compact Gripper - ML307584

  • Robohand RA-10 replacement gripper
  • Long life

  • Tags: None

bag filling gripper

Concrete Bag Filling Gripper - ML311055

  • Drop-in replacement for OEM gripper
  • Longer life and greater grip force than OEM gripper
  • Adjustable grip force
  • Sealed jaw for long life and harsh environments

  • Tags: None

Dual Jaw Gripper - ML308237

Dual Jaw Gripper - ML308237

  • 2 sets of synchronized jaws
  • Each set of jaws are independently operated
  • Ideal for part and tray stacking

  • Tags: None

Electric Long Travel Gripper - ML309746

Electric Long Travel Gripper - ML309746

  • 70mm jaw travel
  • Open motor architecture
  • Small, compact design

  • Tags: None

Electric Plastic Gripper - ML211729

Electric Plastic Gripper - ML211729

  • Built-in motor
  • 19mm jaw travel
  • Stainless steel fasteners
  • Made from PET plastic

  • Tags: None

Electric Rail Gripper - ML310629

Electric Rail Gripper - ML310629

  • Open motor architecture
  • Switch ready
  • 30 lbf grip force at surface of jaw

  • Tags: None

Heavy Duty 3-Jaw Gripper for Tire Transfer - ML305420

Heavy Duty 3-Jaw Gripper for Tire Transfer - ML305420

  • Jaw travel 60 mm (2.4 in) per jaw
  • Grip force = 338 lb @ 100 psi
  • Dowel pin holes on jaws for accurate tooling

  • Tags: None

Heavy Duty Long Jaw Travel Gripper - Multiple MLs

Heavy Duty Long Jaw Travel Gripper - Multiple MLs

  • Designed for gripping large, round parts that vary in size
  • Incorporates direct mounting to a robot without transition plates
  • Rugged jaw and body construction to withstand high impact and shock loads

  • Tags: None

Hydraulic Steel Gripper - ML221538

Hydraulic Steel Gripper - ML221538

  • Hydraulically driven
  • Manifold ported for simplified plumbing
  • Long jaw travel in a compact package

  • Tags: None

Lightweight Gripper - ML310665

Lightweight Gripper - ML310665

  • Series GRW size 16 design
  • PET body and aluminum jaws for lighter weight
  • Long than normal travel

  • Tags: None

Long Travel Gripper - ML307562

Long Travel Gripper - ML307562

  • PET body
  • Stainless steel jaws
  • Direct replacement for competitor unit
  • Overwrapping of IV bags

  • Tags: None

Low Profile Gripper - ML309693

Low Profile Gripper - ML309693

  • Compact design
  • High grip force and large moment capacities
  • Rugged design withstands high impact and shock load

  • Tags: None

Modular Device - ML309749

Modular Device - ML309749

  • Two grip and rotate devices incorporated into one assembly
  • Mounting configuration designed to adapt direct to robot

  • Tags: None

Modular Device - ML311181

Modular Device - ML311181

  • Unique mounting plate configuration mounts to other components
  • Flexibility on changing part pick up points with precision

  • Tags: None

PET Electric Gripper - ML211729

PET Electric Gripper - ML211729

  • Lightweight end effector
  • PET plastic for chemical resistance

  • Tags: None

PET Plastic Angular Gripper - ML301141

PET Plastic Angular Gripper - ML301141

  • PET plastic body and aluminum jaws
  • Deionized water environment
  • Single acting

  • Tags: None

PET Plastic Gripper - ML303025

PET Plastic Gripper - ML303025

  • Designed for deionized water applications
  • Compact and lightweight
  • Double-acting for use in internal and external gripping applicaitons
  • Field repairable

  • Tags: None

PET Plastic Gripper with Stainless Jaws - ML300263

PET Plastic Gripper with Stainless Jaws - ML300263

  • Passivated stainless jaws for improved attachment of tooling
  • Designed for part production in a deionized water and/or high moisture environment
  • Parallel jaw motion is ideal for gripping parts of various sizes

  • Tags: None

Parallel Gripper - ML308454

Parallel Gripper - ML308454

  • Direct replacement for competitor unit
  • PET body
  • Stainless steel jaws

  • Tags: None

Plastic & Stainless Steel Parallel Gripper - ML311257

Plastic & Stainless Steel Parallel Gripper - ML311257

  • Plastic body with stainless steel jaws, internal parts, and fasteners
  • Synchronized jaw movement

  • Tags: None

Plastic Angular Gripper - ML301141

Plastic Angular Gripper - ML301141

  • PET plastic body and aluminum jaws
  • Deionized water environment
  • Single acting

  • Tags: None

Plastic Long Jaw Travel Gripper - ML307562

Plastic Long Jaw Travel Gripper - ML307562

  • Synchronized jaw travel
  • Long jaw travel
  • PET plastic body

  • Tags: None

Polymer PET Plastic Gripper - ML213853

Polymer PET Plastic Gripper - ML213853

  • Constructed of PET plastic and passivated stainless steel with Nitrile piston seals for harsh environments
  • Designed for part production in a deionized water environment
  • Ported body allows for the connection of pressure or vacuum to the jaw area

  • Tags: None

Polymer Series GRW with Stainless Steel Jaws - ML302657

Polymer Series GRW with Stainless Steel Jaws - ML302657

  • PET plastic body and bushing
  • Stainless steel jaws and jaw guides
  • Fluoroelastomer seals

  • Tags: None

Series 190/191 Micro Parallel Pneumatic Gripper

Series 190/191 Micro Parallel Pneumatic Gripper

  • Compact size ideal for handling small parts in confined areas
  • Rugged jaw and body construction
  • Available in four sizes, two jaw styles, two jaw travels, and mounting holes on one face, or three faces for maximum application versatility

  • Tags: None

Series 8400 Gripper w/ Tooling - ML311514

Series 8400 Gripper w/ Tooling - ML311514

  • Drop-in replacement for Unipress Triple Buck units
  • Steel jaws and pivot pins for precise location and decreased jaw wear
  • Designed for long life

  • Tags: None

Series 8400 Micro Pneumatic Angular Gripper

Series 8400 Micro Pneumatic Angular Gripper

  • Compact size
  • Features a compact design for handling small parts in confined areas
  • Double acting - internal/external gripping
  • Rugged jaw and body construction

  • Tags: None

Series EGRK Heavy Duty Parallel Electric Gripper

Series EGRK Heavy Duty Parallel Electric Gripper

  • High grip force and large moment capacities
  • Simple easy-to-use “Plug and Grip” electric grippers
  • Available with a motor controller in a DIN rail mountable enclosure

  • Tags: None

Series EGRT Electric 3-Jaw Gripper

Series EGRT Electric 3-Jaw Gripper

  • Three jaw design provides self-centering and maximum contact between part and jaw tooling
  • Jaw motion is true parallel and synchronous for easy design of jaw tooling
  • Simple easy-to-use “Plug and Grip” electric grippers - no programming needed at customer site

  • Tags: None

Series GRA Parallel Pneumatic Micro Gripper

Series GRA Parallel Pneumatic Micro Gripper

  • Compact size
  • Compact flexible design provides large moment capacities and long tooling lengths
  • Manifold porting
  • Factory set jaw guide system minimizes jaw "free-play", reduces jaw deflection when gripping or moving loads, and is ideal for centering parts of various sizes

  • Tags: None

Series GRA Parallel Pneumatic Micro Gripper with Stainless Steel Jaws - ML311176

Series GRA Parallel Pneumatic Micro Gripper with Stainless Steel Jaws - ML311176

  • Food grade stainless steel jaws
  • Food grade lubricants
  • Compact size

  • Tags: None

Series GRC Rotary Parallel Pneumatic Gripper

Series GRC Rotary Parallel Pneumatic Gripper

  • High grip force to weight ratio for efficient use of space and power
  • Available in four sizes (imperial and metric) with two body and jaw styles
  • Spring assist on open or close
  • Internal jaw mechanism is constructed of hardened steel components and is enclosed for a minimum life of 10 million trouble-free cycles

  • Tags: None

Series GRD Gripper for Shop Towel Picker

Series GRD Gripper for Shop Towel Picker

  • Superior delivery
  • Minimum life of 10 million trouble-free cycles
  • Drop-in replacement for Kannegiesser units

  • Tags: None

Series GRD Parallel Pneumatic Miniature Gripper

Series GRD Parallel Pneumatic Miniature Gripper

  • High grip force to weight ratio for efficient use of space and power
  • Very high grip force to weight ratio for efficient use of space and power
  • Fully field-repairable
  • True parallel jaw travel for easy tooling design

  • Tags: None

Series GRF MRO Pneumatic Parallel Gripper

Series GRF MRO Pneumatic Parallel Gripper

  • 6 million cycles minimum rated life
  • MRO drop-in replacement for competitor unit
  • High grip froce
  • Available in 4 sizes with high grip force

  • Tags: None

Series GRH Parallel Pneumatic Long Travel Gripper

Series GRH Parallel Pneumatic Long Travel Gripper

  • Corrosion-resistant and robust construction ensures long operating life
  • Dual bore provides higher total grip force
  • Extended support guide system with wide slot jaws minimizes tooling deflection when gripping
  • Low breakaway allows for gripping of delicate parts

  • Tags: None

Series GRK Parallel Pneumatic Heavy Duty Gripper

Series GRK Parallel Pneumatic Heavy Duty Gripper

  • Compact, low profile design provides high grip force and large moment capacities with low overall weight
  • True parallel jaw motion simplifies jaw tooling and is ideal for centering parts of various sizes
  • Rugged construction ensures long operating life
  • Two grip force/jaw travel combinations available for each size

  • Tags: None

Series GRL Narrow Body Pneumatic Parallel Gripper

Series GRL Narrow Body Pneumatic Parallel Gripper

  • Parallel jaw motion simplifies jaw tooling design and is ideal for gripping parts of varying sizes
  • Available in two sizes (imperial and metric) and four travel lengths
  • 6 million cycles minimum rated life
  • Low operating pressure

  • Tags: None

Series GRR Gripper for Tire Transfer

Series GRR Gripper for Tire Transfer

  • Robust design provides high grip force and large moment capacities with low overall weight and withstands high impact and shock loads
  • Double acting for internal and external gripping, and unique dual air-passage piston rod design promotes rapid bore pressurization for short cycle times

  • Tags: None

Series GRR Guardian® High Capacity Pneumatic Parallel Gripper

Series GRR Guardian® High Capacity Pneumatic Parallel Gripper

  • Robust design provides high grip force and large moment capacities
  • Robust design provides high grip force and large moment capacities with low overall weight and withstands high impact and shock loads
  • Designed to withstand high impact and shock loads
  • Double acting for internal and external gripping, and unique dual air-passage piston rod design promotes rapid bore pressurization for short cycle times

  • Tags: None

Series GRR High Capacity Parallel Pneumatic Gripper - Guardian®

Series GRR High Capacity Parallel Pneumatic Gripper - Guardian®

  • Long jaw travel for different sizes of cartons
  • High grip force
  • Rugged design

  • Tags: None

Series GRR High Capacity Pneumatic Parallel Gripper - Guardian®

Series GRR High Capacity Pneumatic Parallel Gripper - Guardian®

  • Used to square layers on the pallet
  • Robust design provides high grip force and large moment capacities
  • Double acting for internal and external gripping

  • Tags: None

Series GRS Low Profile Pneumatic Parallel Gripper

Series GRS Low Profile Pneumatic Parallel Gripper

  • Angled cam drive mechanism and precision ground jaws provide smooth operation and minimal jaw play
  • Low profile fits limited spaces and parallel jaw motion and two jaw travels per size help meet a wide variety of applications
  • Double acting for use in both internal and external gripping applications

  • Tags: None

Series GRS Low Profile Pneumatic Parallel Gripper - ML306058

Series GRS Low Profile Pneumatic Parallel Gripper - ML306058

  • Purge/scavenge port for extreme environments
  • Smooth operation and minimal jaw play
  • Low profile

  • Tags: None

Series GRT Parallel Pneumatic 3-Jaw Gripper

Series GRT Parallel Pneumatic 3-Jaw Gripper

  • Three jaw design provides self-centering and maximum contact between part and jaw tooling
  • 3-jaw design provides self-centering and maximum contact between part and jaw tooling
  • Low profile to grip force and jaw travel ratios
  • 8 sizes available

  • Tags: None

Series GRV Angular Pneumatic Micro Gripper

Series GRV Angular Pneumatic Micro Gripper

  • Robust construction to ensure long operating life
  • Precision dowel pin holes ensure accurate alignment of tooling and gripper mounting
  • Standard internal speed control with no external flow control required

  • Tags: None

Series GRW 80mm Gripper for Tire Transfer

Series GRW 80mm Gripper for Tire Transfer

  • Built-in metallic scrapers for guide and piston rod which protect the gripper from external contaminants
  • Internal spring assist close
  • Incorporates fluoroelastomer seals for high temperature applications

  • Tags: None

Series GRW Wide Body Pneumatic Parallel Gripper

Series GRW Wide Body Pneumatic Parallel Gripper

  • Large diameter jaw guides provide superior jaw stability and high moment capacities
  • Optional manifold porting available on either of the two standard mounting surfaces
  • Units can be ordered without synchronous jaw motion or converted in the field
  • Fully field-repairable and in available in five sizes, both imperial and metric versions

  • Tags: None

Series RA High Load Pneumatic Rotary Actuator

Series RA High Load Pneumatic Rotary Actuator

  • High axial and radial bearing loads
  • Zero backlash at ends of rotation
  • Wide variety of options and accessories

  • Tags: None

Single Jaw PCB Gripper - ML302993

Single Jaw PCB Gripper - ML302993

  • Compact and narrow, simple design
  • Long life, high holding force
  • Cutout design for larger components
  • Clamp arm clears body

  • Tags: None

Slip Sheet Gripper - ML307794

Slip Sheet Gripper - ML307794

  • Factory rebuild available
  • Urethane dipped jaws option available

  • Tags: None

Stainless Steel/PET Gripper - ML302657

Stainless Steel/PET Gripper - ML302657

  • Designed for chlorine solution
  • Stainless steel jaws
  • PET body
  • Fluoro-elastomer seals

  • Tags: None

Three Position Bio Plater Gripper - ML308123

Three Position Bio Plater Gripper - ML308123

  • Three positions with only two air lines
  • No springs
  • Lightweight and compact
  • Equivalent 12mm bore grip forces

  • Tags: None

Three Position Gripper - ML308248

Three Position Gripper - ML308248

  • Compact size with high precision
  • Three-position with single 2-way valve for all positions
  • Long travel with high load capacity
  • Low operation of pressure

  • Tags: None

Unique Adaptors - ML308857

Unique Adaptors - ML308857

  • Modular device consisting of two Series GRR grippers mounted to a bracket 90° from each other
  • Bracket mounts directly to end of robot

  • Tags: None

Unique Jaw Pads - ML311152

Unique Jaw Pads - ML311152

  • Stationary tooling stand
  • Modified to fit to jaw tooling configuration

  • Tags: None