Process Type

Product Type

Cover Deck Latch Escapement - ML308969

Cover Deck Latch Escapement - ML308969

  • Allows selected book cover to go into binder
  • Reduces repair inventory
  • Installs easily with all necessary fittings, tubing, and valve included

  • Tags: None

Low Profile Staging Stop - ML307537

Low Profile Staging Stop - ML307537

  • Field repairable
  • Custom cam design eliminates the need for linkages
  • Locks in the up position

  • Tags: None

Series 160 Double Rod Pneumatic Escapement

Series 160 Double Rod Pneumatic Escapement

  • Ideal for isolating and feeding individual parts from vibrating feeders, magazines, hoppers, or conveyors
  • Ideal for isolating and feeding individual parts from vibratory feeders, magazines, hoppers, or conveyors
  • Internally ported design requires only one 4-way valve for operation offered in standard and heavy duty
  • Large rod bearing area ensures high side load capacity

  • Tags: None

Series LC Single Rod Pneumatic Escapement

Series LC Single Rod Pneumatic Escapement

  • Single rod escapement
  • Ideal for shot pin applications
  • High side load capacity
  • Shock pad options reduce noise and minimize end of stroke shock

  • Tags: None