Process Type

Product Type

Blind Finger Pin Clamp

Blind Finger Series PLK Pin Clamp - C6177

  • Finger comes out on one side of the pin - no cut out on the back side
  • Enclosed pin prevents contamination
  • Will not damage aluminum panel on back side opposite of finger

  • Tags: None

Carpet Stretching and Molding Clamp

Carpet Stretching and Molding Clamp - C4511

  • Simple design, long life, high clamp force, and fast field maintenance
  • Multiple jaw configurations and tips are available to fit your applications requirements
  • The jaws of the Series GRM Clamp lock in the closed position ensuring part retention if air pressure is lost due to line rupture or power loss

  • Tags: None

High Temperature Clamp

High Temperature Clamp - C4225

  • High performance at 250°F (121°C)
  • Spring close, pneumatic open
  • Special seals and lube protect clamp from elevated temperature
  • Elongated tips for part stability

  • Tags: None

High Temperature Clamp

High Temperature Clamp - C4556

  • High performance at temps exceeding 1700°F (927°C)
  • Rear manifold moves plumbing away from heat source
  • Heat dissipating shields minimize radiant heat
  • Specially coated tips to reflect heat

  • Tags: None

Series GRM Clamp with High Temperature Options

Series GRM Clamp with High Temperature Options

  • Superior delivery
  • Seals and lube rated to 200°C (392°F)
  • Ceramic coated tips minimize thermal transfer

  • Tags: None

Series GRM Pneumatic Workholding Clamp

Series GRM Pneumatic Workholding Clamp

  • Highly modular design for countless configurations
  • Simple design, long life, and high clamp force
  • Ideal for sheet metal handling
  • Jaws lock in the closed position to ensure part retention

  • Tags: None

Series GRM1 Miniature Pneumatic Workholding Clamp

Series GRM1 Miniature Pneumatic Workholding Clamp

  • Miniature size design
  • Generates up to 225 lb [1000 N] of total clamp force
  • Used to clamp sheet metal
  • Simple design, long life, and high clamp force

  • Tags: None

Series PA Pneumatic Swing Clamp

Series PA Pneumatic Swing Clamp

  • Compact and available in 5 sizes
  • Three-ball helix design distributes external loads
  • Used to hold components together for a robotic welding process
  • Left and right rotations

  • Tags: None

Series PB Versatile Pneumatic Swing Clamp

Series PB Versatile Pneumatic Swing Clamp

  • Available in 25 to 50mm bores
  • Used to fixture components together in robotic welding applications
  • Ideal for part transfer
  • Ideal for part holding or transfer

  • Tags: None

Series PEC Pneumatic Toggle Clamp

Series PEC Pneumatic Toggle Clamp

  • Widest clamp force range in the industry
  • Used to fixture and hold parts together in high speed robotic welding applications
  • Manual release of clamp is achieved by using common tools without removing plugs while providing contamination resistance
  • Constant clamp force compared to toggle designs

  • Tags: None

Series PFC Pneumatic Frame Clamp

Series PFC Pneumatic Frame Clamp

  • Long or wide jaws for design flexibility
  • Constant clamping force over wide range
  • Optional weld covers for protection

  • Tags: None

Series PFC Pneumatic Frame Clamp - Mongo

Series PFC Pneumatic Frame Clamp - Mongo

  • Up to 52,000 lbs of total clamp force
  • High-force forming clamp
  • Long jaw travel positioning clamp
  • Ideal for large part applications

  • Tags: None

Series PLC Robust Pneumatic Pin Clamp

Series PLC Robust Pneumatic Pin Clamp

  • Rugged design for harsh applications
  • Multiple pin diameters available
  • Enclosed finger design superior to competitive models

  • Tags: None

Series PLK Versatile Pneumatic Pin Clamp

Series PLK Versatile Pneumatic Pin Clamp

  • One actuator locates and holds part simultaneously
  • Ideal for applications where pins are required to locate parts and securely hold
  • Enclosed finger design minimizes costly down time
  • Completely enclosed finger/pin protects against weld slag and contamination

  • Tags: None

Series PLKD Pneumatic Disappearing Pin Clamp

Series PLKD Pneumatic Disappearing Pin Clamp

  • Main pin retracts fully into part support for easy part removal
  • Standard pin diameters from 12.5 to 24.5mm
  • Fingers may extend and retract independently of the main pin

  • Tags: None

Series PLKD Versatile Pneumatic Disappearing Pin Clamp

Series PLKD Versatile Pneumatic Disappearing Pin Clamp

  • Ideal for applications where pins are required to locate parts and securely hold
  • Completely enclosed finger/pin protects against weld slag and contamination
  • Main pin retracts fully into part support for easy part removal

  • Tags: None

Series PNC Pneumatic Identification Stamping Clamp

Series PNC Pneumatic Identification Stamping Clamp

  • Cost effective solution to comparable products
  • Quiet operation
  • Up to 26,000 pounds of total clamp force
  • Stamps characters into draw quality steel

  • Tags: None

Series PNC Pneumatic Identification Stamping Clamp - Mongo

Series PNC Pneumatic Identification Stamping Clamp - Mongo

  • Up to 60,000 lbs of total clamp force
  • Stamping and crimping opportunities for many material types
  • Economical solution to comparable hydraulic and laser marking systems

  • Tags: None